IC manufacturers Renesas

IC manufacturers (108)

Renesas RAA2112304 | Demoboard WS032-LVMOTCTL-REFZ

Low-Voltage Motor Controller

Overview

TopologyBuck Converter
Input voltage12 V
Output 15 V / 3 A
IC revision1.01

Typical applications

  • Electric & Hybrid Vehicles (EV/HEV)

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Version
IRP,40K(A)
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-SPC SMT Power Inductor, 6.8 µH, 2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Rated Current2 A
Saturation Current2.7 A
DC Resistance0.059 Ω
Self Resonant Frequency34 MHz
VersionSMT 
–
Size4838 
–Check availability
SPECWE-PD SMT Power Inductor, 10 µH, 2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current2 A
Saturation Current2.6 A
DC Resistance0.049 Ω
Self Resonant Frequency26 MHz
VersionStandard 
Performance Rated Current3.55 A
Size7345 
–Check availability