IC manufacturers Renesas

IC manufacturers (108)

Renesas RA6M3 | Demoboard EK-RA6M3

32-bit Microcontrollers with 120MHz with USB High-Speed, Ethernet and TFT controller

Overview

TopologyOther Topology
IC revision1

Description

The EK-RA6M3 evaluation kit enables users to seamlessly evaluate the features of the RA6M3 MCU Group and develop embedded systems applications using the Flexible Software Package (FSP) and e2studio IDE. Utilize rich on-board features along with your choice of popular ecosystem add-ons to bring your big ideas to life.

Features

  • Kit Contents: EK-RA6M3 board, Micro USB device cable (type-A male to micro-B male), Micro USB host cable (type-A male to micro-B male), Ethernet patch cable
  • Special Feature Access
  • Ethernet (RMII and PHY)
  • USB High Speed host and device
  • 32MB External QSPI Flash
  • MCU Native Pin Access
  • R7FA6M3AH3CFC MCU
  • 120MHz, Arm Cortex®-M4 core
  • 2MB Code Flash, 640kB SRAM
  • 176 pins, LQFP package
  • Native pin access through 4x 40-pin male headers
  • MCU and USB current measurement points
  • Ecosystem & System Control Access
  • USB Full Speed host and device
  • Multiple 5V input sources
  • USB (Debug, Full Speed, High Speed)
  • External power supply
  • Debug modes
  • Debug on-board (SWD)
  • Debug In (ETM, SWD & JTAG)
  • Debug Out (SWD)
  • User LEDs and buttons
  • Three user LEDs (red, blue, green)
  • Power LED (white) indicating availability of regulated power
  • Debug LED (yellow) indicating the debug connection
  • Two user buttons
  • One reset button
  • Four most popular ecosystem expansions
  • MikroElektronikaTM mikroBUS connector
  • Two SeeedGrove® system (I2C) connectors
  • Two Digilent PmodTM (SPI and UART) connectors
  • ArduinoTM (Uno R3) connector
  • MCU boot configuration jumper

Typical applications

  • AMETEK® CRANK GUI Storyboard, Automatic Plant Watering System, Electric Vehicle (EV) Charger Wall Box, Fleet Tracking Solution, Functional Safety for Industrial Automation

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability