IC manufacturers Renesas

IC manufacturers (108)

Renesas R7FS124773A01CNF | Demoboard EK-RA6M5

200MHz Arm® Cortex®-M33 TrustZone®, Highest Integration with Ethernet and CAN FD

Overview

TopologyUSB
Input voltage5 V
IC revisionv1

Description

The EK-RA6M5 evaluation kit enables users to effortlessly evaluate the features of the RA6M5 MCU Group and develop embedded systems applications using the Flexible Software Package (FSP) and e2 studio IDE. Utilize rich on-board features along with your choice of popular ecosystem add-ons to bring your big ideas to life.

Features

  • 200MHz Arm® Cortex®-M33 with TrustZone®
  • Secure element functionality
  • 1MB - 2MB Flash memory and 448kB SRAM with Parity and 64kB SRAM with ECC
  • Dual-bank-Flash with background operation, and block swap functionality
  • 8kB Data Flash to store data as in EEPROM
  • Scalable from 100-pin to 176-pin packages
  • Ethernet controller with DMA
  • Capacitive touch sensing unit
  • USB 2.0 High-Speed and Full Speed
  • CAN FD (CAN 2.0B option)
  • QuadSPI and OctaSPI
  • SCI (UART, Simple SPI, Simple I2C)
  • SPI/ I2C multimaster interface
  • SDHI and MMC

Typical applications

  • Ethernet and CAN FD application, evaluate the features of the RA6M5 MCU group and develop embedded systems applications

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Application
Interface Type
Type
Gender
Pins
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-USB Mini/Micro Connectors, Micro USB 2.0, Type AB
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationMicro USB 2.0 
Interface TypeType AB 
TypeHorizontal 
GenderReceptacle 
Pins5 
MountSMT 
PCB Thickness1.2 mm
Rated Current1.8 A
Working Voltage30 V (AC)
PackagingTape and Reel 
–Check availability