IC manufacturers Renesas

IC manufacturers (108)

Renesas P9243-GB | Demoboard P9243-GB-EVK

Wireless Power Transmitter for Smartphones with Fast Charging Modes and 15W Applications

Overview

TopologyFlyback Converter
IC revision1

Description

The P9243-GB-EVK Evaluation Board demonstrates the features of the P9243-GB 15W Wireless Power Transmitter (TX) with a fixed frequency. It is intended to evaluate the functionality and performance of the P9243-GB when combined with a Qi power receiver in a wireless charging system. The P9243-GB-EVK offers the flexibility to select parameters, such as Q-factor threshold, LED pattern, power loss FOD threshold, and external temperature sensing function. The printed circuit board (PCB) has four layers, and can be used with the user’s WPC-1.2.4 compliant receiver.The high-efficiency, turnkey reference design is supported by comprehensive digital resources to significantly expedite the design-in effort and enable rapid prototyping.The kit contents are P9243-GB evaluation board and Power Adaptor. WPD-USB-DONGLE is not included in the P9243-GB-EVK evaluation kit, and must be ordered separately.

Features

  • Power transfer up to 15W at receiver side
  • Wide input voltage range: 5V to 19V
  • WPC-1.2.4 compatible, MP-A11 coil configuration
  • Supports system parameters configuration using GUI
  • Integrated drivers for external power MOSFETs
  • Embedded 32-bit ARM® Cortex®-M0 processor (trademark of ARM, Ltd.)
  • Simultaneous voltage and current demodulation scheme for WPC communication
  • Supports accurate 127.7kHz frequency operation
  • Feedback control for external input step-down regulator
  • Dedicated remote temperature sensing
  • User-programmable power transfer LED indicators
  • User-programmable foreign objects detection (FOD)
  • WPC EPP-based Q-factor detection
  • Active-LOW enable pin for electrical on/off
  • Over-current and over-temperature protection
  • Supports I2C interface
  • Four-layer PCB assembled with test points and coil fixture
  • -40°C to +85°C ambient operating temperature range

Typical applications

  • BPP and EPP Wireless Charging Pads, Up to 7.5W charging for iPhones, Samsung Fast Charging Pads, After-Market Automotive Wireless Charging Pads.

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability