IC manufacturers Renesas

IC manufacturers (108)

Renesas P9242G | Demoboard P9242-G-EVK

Fixed Frequency, Wireless Power Transmitter Reference Solution

Overview

TopologyWireless Power Transfer

Description

The P9242-G-EVK Evaluation Board demonstrates the features of the P9242-G 15W Wireless Power Transmitter (TX) with a fixed frequency. It is intended to evaluate the functionality and performance of the P9242-G when combined with a Qi power receiver in a wireless charging system. The P9242-G-EVK offers the flexibility to select parameters, such as Q-factor threshold, LED pattern, power loss FOD threshold, and external temperature sensing function. The printed circuit board (PCB) has four layers. It can be used with the user’s WPC-1.2.4 compliant receiver. The high-efficiency, turnkey reference design is supported by comprehensive online, digital resources to significantly expedite the design-in effort and enable rapid prototyping.

Features

  • P9242-G Evaluation Board with support for WPC-1.2.4
  • Up to 15W output power
  • Adjustable open Q-factor threshold
  • Adjustable power loss FOD threshold
  • Adjustable temperature shutdown
  • Two programmable LED status indicators
  • Four-layer PCB
  • Fully assembled with test points and coil fixture

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability