IC manufacturers Renesas

IC manufacturers (108)

Renesas P9241-G | Demoboard P9241-G

Fixed Frequency, 10W Wireless Power Transmitter Reference Solution

Overview

TopologyBuck Converter
IC revision1.3

Description

The P9241-G-EVK is a turnkey 10 Watt, Qi-compliant wireless power transmitter reference kit for fast prototyping and easy design integration. The kit consists of an easy-to-use reference board and comprehensive support collateral that significantly ease design-in effort and minimize time-to-market. An associated layout module enables direct instantiation onto a system board, while an optimized and fully-tested Bill-of-Materials (BOM) takes the guess-work out of component selection. The P9241-G based solution is well-suited for a wide range of mobile applications, including wireless charging pads, stands, and cradles for accessories, furniture, medical devices, after-market automotive products and other portable devices. Pair it with the P9225-R wireless power receiver for a complete wireless charging system solution.

Features

  • WPC 1.2.4 (Qi) compliant for interoperability with other Qi certified devices
  • Supports A11a coil configuration
  • Supports industry proprietary fast charge modes -127.7kHz fixed frequency operation for 7.5W iPhone fast charge
  • Up to 10W Android phone fast charge
  • Compact form factor turn-key solution for fast prototyping
  • Layout module provided for easy integration to system board
  • Supports USB Micro, Type C and barrel connectors
  • Reliable FOD Detection with programmable thresholds
  • Input voltage Over Voltage protection and Under Voltage Lock Out
  • Tx Bridge Over Current protection
  • LED pattern selection
  • Thermistor

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability