IC manufacturers Renesas

IC manufacturers (108)

Renesas P9234

PMA-3 Wireless Power Transmitter

Overview

TopologyWireless Power Transfer
Input voltage18 V
Output 15.35 V / 0.05 A
IC revision1.0.1

Description

The P9234 is a 5W, magnetic induction wireless powertransmitter product supporting PMA-3 coil configurations. Theproduct is designed to operate with a wide input voltage rangeof 4.25 – 21V, and it is compatible with PMA TS-0003 V2.00SR1E. The system-on-chip is composed of integrated powercontroller, step-down switching regulator, two LDOs (1.8V and3.3V), micro-controller, foreign object detection (FOD), fullbridge power stage drivers and simultaneously translatesvoltage and current demodulation signals.The transmitter includes an industry-leading 32bit ARM®Cortex®-M0 processor offering high level of programmabilitywhile consuming extremely low standby power meeting theENERGY STAR® requirement. In addition, the μControllerempowers the user to customize features such as LEDpatterns, buzzer and FOD threshold settings. The devicesupports the I2C serial interface protocol. The product offersinput under-voltage, input overvoltage, output short circuit andover-temperature protection to safeguard the device andsystem from fault conditions.The P9234 is available in a Pb-free, space-saving QFN 5mmX 5mm, 40 pin package. Operation is guaranteed over theindustrial temperature range of -40 to +85ºC.

Features

 Application Programming interface (API)

  • VIN Range: 4.25 – 21V
  • VIN 18V PMA-3
  • Up to 5W of power transfer
  • High efficiency
  • Integrated drivers
  • PMA-3 TS-0003 V2.00 SR1E compatible
  • Low standby power
  • Integrated Step-Down Switching Regulator
  • Excellent EMI
  • Simultaneous Voltage & Current demodulation
  • Integrated 32bit ARM® Cortex®-M0 processor
  • Supports I2C interface
  • Over-current & over-temperature protection
  • Optional Proprietary Bi-Directional Communication
  • -40 to +85ºC temperature range
  • Available in QFN 5mm X 5mm-40 pin package

Typical applications

  • Portable Instruments
  • Cradle
  • Charging Mats or Pads

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Check availability
SPECWE-WPCC Wireless Power Transfer Transmitter Coil, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ComplianceQi - A11; MP-A11 
Size53 x 53 x 6 mm 
Inductance6.3 µH
Rated Current13 A
DC Resistance25 mΩ
Self Resonant Frequency11 MHz
Q-Factor80 
Check availability