| Topology | Flyback Converter |
| Input voltage | 90-265 V |
| Output 1 | 28 V / 5 A |
| Output 2 | 15 V / 3 A |
| IC revision | A |
140 W USB PD 3.2 power adapter with 5-21 V, 9-15 V, 15-20 V, 15-28 V programmable output using PowiGaN-based InnoSwitch5-Pro (INN5377F-H905) and HiperPFS-5 (PFS5277F) in conjunction with PDC2 USB PD controller
InnoSwitch5-Pro – SR ZVS flyback switcher IC with integrated high-voltage PowiGaN, synchronous rectification and FluxLink™ feedback– no active clamp requiredFixed PDOs: 5 V / 3 A; 9 V / 3 A; 15 V / 3 A; 20 V / 5 A; 28 V / 5 ASPR PPS: 5 – 21 V / 5 ASPR AVS: 9 – 15 V / 3 A, 15 – 20 V / 5 AEPR AVS: 15 – 28 V / 5 AUniversal input: 90 to 265 VAC
95% full load efficiency at 28 V / 5A, 230 VAC94% full load efficiency at 28 V / 5 A, 90 VAC<80 mW no-load input powerUltra-compact 80.5 x 63.5 x 20 mm PCB design includes AC prong spaceZero voltage switching (ZVS) in Discontinuous Conduction Mode (DCM) of operation
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 890324024005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | Across the mains | 470 nF | 275 | X2 | 280 | 0.1 | 21.28 GΩ | 12.5 | 15 | 10 | 16 | Bulk |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 890324024005 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Samples |
|---|