IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP51820 | Demoboard NCP51820GAN1GEVB

NCP51820GAN1GEVB: NCP51820 GaN driver evaluation board for 650 V, 50 mOhm E-mode GaN HEMT

Overview

TopologyFlyback Converter
IC revision1.0

Description

he NCP51820 HB GaN Driver Evaluation Board (EVB) is intended to replace the driver and power MOSFETs used in existing half−bridge or full−bridge power supplies. This EVB highlights the performance, simplicity and minimal number of components required to efficiently and reliably drive two gallium nitride power switches used in a high−voltage, totem pole configuration. Intended applications include off−line power converter topologies such as: LLC, phase−shifted full−bridge, totem pole PFC, active clamp flyback and forward, dual active−bridge, Phi−2 and high voltage synchronous buck.

More information

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 6, Straight

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins6 
TypeStraight 
MountTHT 
Length15.24 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability