IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP51530 | Demoboard SECO-NCP51530HB-GEVB

High Performance, 700 V- 3.5/3.0 A High and Low Side MOSFET Driver

Overview

TopologyHalf-Bridge Converter symmetrical isolated
IC revision2

Description

The SECO-NCP51530HB-GEVB helps users simplifying and accelerating the design phase of switching parts in high voltage (half bridge) gate driver applications with the high performance, 700V-3.5/3.0 A high and low side MOSFET DRIVER NCP51530, two different MOSFET packages (DFN5 and WDFN8) and numerous test points, in order to obtain optimal performance. User is able to adjust gate resistances, bootstrap circuit and dead time and to monitor switching behavior. This daughter card is compatible with the SECO-GDBB-EVB gate drivers? baseboard, which allows testing up to 3 half bridge daughter cards simultaneously and comparing performances.

Features

  • NCP51530 High/Low Side Gate Driver
  • 2 Different MOSFET Packages
  • Adjustable Gate Resistance
  • Adjustable Dead Time (Through External Resistors and Capacitor)
  • Adjustable Bootstrap
  • Gate Current and Gate Voltage Measurement
  • Interface to Baseboard (Plug and Play)

Typical applications

  • Motor controls Power Supply
  • Half and Full-bridge Converters, Active Clamp Flyback adapters

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 3, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Dual, 8, Straight

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins8 
TypeStraight 
MountTHT 
Length10.16 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability