IC manufacturers Onsemi

IC manufacturers (107)

Onsemi NCP1937 | Demoboard NCP1937BADAPGEVB

90 W Adapter PFC+QR 10 MW Evaluation Board

Overview

TopologyPower Factor Correction
Input voltage90-265 V

Description

This combination IC integrates power factor correction (PFC) and quasi-resonant flyback functionality necessary to implement a compact and highly efficient Switched Mode Power Supply for an adapter application.The PFC stage exhibits near-unity power factor while operating in a Critical Conduction Mode (CrM) with a maximum frequency clamp. The circuit incorporates all the features necessary for building a robust and compact PFC stage while minimizing the number of external components.The quasi-resonant current-mode flyback stage features a proprietary valley-lockout circuitry, ensuring stable valley switching. This system works down to the 4th valley and toggles to a frequency foldback mode with a minimum frequency clamp beyond the 4th valley to eliminate audible noise. Skip mode operation allows excellent efficiency in light load conditions while consuming very low standby power consumption.

Features

Remark: Test-Result & BOM PDF are added

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMB Common Mode Power Line Choke, 0.5 A, 20 mH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current0.5 A
Inductance20 mH
DC Resistance540 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length17.5 mm
Width13 mm
Height22 mm
MountTHT 
Check availability
SPECWE-CMB Common Mode Power Line Choke, 1.5 A, 4 mH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current1.5 A
Inductance4 mH
DC Resistance140 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15.8 mm
Width7.8 mm
Height18 mm
MountTHT 
Check availability
SPECWE-FI Leaded Toroidal Line Choke, 2.5 A, 0.3 mH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current2.5 A
Inductance0.3 mH
DC Resistance150 mΩ
Length21 mm
Width11.2 mm
MountTHT 
Check availability
750313054
SPECTransformer, –, 0.5 mH
Simu­lation
Availability
Downloads4 files
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Inductance0.5 mH
Insulation Test Voltage4000 V (AC)
Length34 mm
Width37.34 mm
Height24.13 mm
MountTHT 
Check availability
750313048
SPECInductor, –, 0.39 mH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Inductor
Inductance0.39 mH
Insulation Test Voltage1500 V (AC)
Length26.16 mm
Width26.16 mm
Height19.05 mm
MountTHT 
Check availability