IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1680 | Demoboard NCP1680

Totem Pole CrM Controller Evaluation Board

Overview

TopologyPower Factor Correction
Input voltage90-264 V
Output 1400 V / 5 A

Description

The NCP1680 is a CrM Totem Pole PFC Controller capable constant on time and valley synchronized frequency foldback for optimized efficiency across the entire load range. The device features a proprietary current sensing architecture and proven control algorithms for a cost-effective solution without jeopardizing performance.

Features

  • Constant on-time / fixed freq CrM architecture w. valley switching during foldback
  • Proprietary Current Sense Scheme
  • Line Polarity detection
  • Proprietary valley sense scheme
  • Control loop Internally compensated

Typical applications

  • Computing Power Supplies, Network Power, Gaming Console Power Supplies, TV Power Supplies

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMBH Common Mode Power Line Choke (Horizontal), 5 A, 3.3 mH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current5 A
Inductance3.3 mH
DC Resistance37 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length32.5 mm
Width28 mm
Height22 mm
MountTHT 
–Check availability
SPECWE-FI Leaded Toroidal Line Choke, 6 A, 0.1 mH
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current6 A
Inductance0.1 mH
DC Resistance35 mΩ
–
–
–
Length25 mm
Width11.5 mm
–
MountTHT 
–Check availability
750319168
SPECPFC Inductor, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series PFC Inductor
–
–
–
–
–
–
–
–
–
–
–Check availability