IC manufacturers Onsemi

IC manufacturers (108)

Onsemi AF0130 | Demoboard AF0130CSSM30SMKAH3-GEVK

Overview

TopologySensors
IC revision5

Description

The AF0130CSSM30SMKAH3-GEVK uses the innovative Indirect Time of Flight (iToF) sensor with 1.2MP 1/3-inch BSI Global shutter from onsemi, which works with the laser driver board to program the modulation settings of the VCSELs for illumination.The Sensor Board can be interfaced to the Demo3 Evaluation Board. The combined kit uses the popular DevSuite software from onsemi to configure the system. The software provides a comprehensive setup interface and flexibility to evaluate the sensor’s features and capabilities.

Typical applications

  • Indirect Time of Flight (iToF) sensor
  • Automotive Time of Flight

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 15 µH, 14.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Performance Rated Current14.1 A
Saturation Current @ 10%10.75 A
Saturation Current @ 30%14 A
DC Resistance9 mΩ
Self Resonant Frequency14 MHz
MaterialMnZn 
Packaging Unit150 
–Check availability