IC manufacturers NXP

IC manufacturers (108)

NXP UCANS32K1SIC | Demoboard UCANS32K1SIC: CAN SIC Evaluation Board

Fully qualified to meet NXP quality and reliability requirements. Available for production quantity orders.

Overview

TopologyRF signals / communications
IC revisionA

Description

The UCANS32K1SIC is a CAN signal improvement capability (SIC) evaluation board designed for both automotive and industrial applications. CAN SIC enables more complex networks and CAN FD communication up to 8 Mbps by reducing the effects of signal ringing.The UCANS32K1SIC provides two CAN SIC interfaces and is based on the 32-bit Arm® Cortex®-M4 based S32K1 microcontroller family with access to ports on the processor. Also, the UCANS32K1SIC features EdgeLock® SE050 secure element for authentication and encryption development.

Features

S32K146 Arm Cortex-M4F, 112 MHz, 1 Mb Flash, CAN FD, FlexIO, CSEc security, LQFP64 - S32K MCUs for General Purpose.

Typical applications

  • ADAS
  • Body Control Units
  • ESC
  • Building Control
  • Factory Automation

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length2.54 mm
–
–
–
PackagingBag 
Pins1 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
Pins3 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability