IC manufacturers NXP

IC manufacturers (108)

NXP UBA2014

600 V driver IC for HF fluorescent lamps

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage120 V
Switching frequency38.9-110 kHz
IC revision4

Description

The IC is a monolithic integrated circuit for driving electronically ballasted fluorescent lamps, with mains voltages up to 277 V (RMS) (nominal value).The circuit is made in a 650 V Bipolar CMOS DMOS (BCD) power-logic process.It provides the drive function for the two discrete power MOSFETs.Besides the drive function, the IC also includes the level-shift circuit, the oscillator function, a lamp voltage monitor, a current control function, a timer function and protections.

Features

  • Adjustable preheat time
  • Adjustable preheat current
  • Current controlled operating
  • Single ignition attempt
  • Adaptive non-overlap time control
  • Integrated high-voltage level-shift function
  • Power-down function
  • Protection against lamp failures or lamp removal
  • Capacitive mode protection

Note:InductorsRef UM10409 page 9

LAMP_COIL Coil 1.9 mH

Typical applications

  • The circuit topology enables a broad range of ballast applications at different mains

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
760870401
SPECOffline Transformer WE-UNIT
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer WE-UNIT
Check availability
760870402
SPECOffline Transformer WE-UNIT
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer WE-UNIT
Check availability