IC manufacturers NXP

IC manufacturers (108)

NXP TEA2376DT | Demoboard TEA2376DB1603

TEA2376DB1603v2 240 W interleaved PFC + LLC demo board

Overview

TopologyPower Factor Correction
Input voltage90-264 V
IC revision1

Description

The TEA2376 is a digital configurable two-phase interleaved PFC controller for high-efficiency power supplies. The PFC operates in discontinuous conduction mode or quasi-resonant mode with valley switching to optimize efficiency.

Features

Programmable phase shedding and burst mode operationHigh PF and low THDLow audible noise.The TEA2376 supports a high power factor and a low THD and contains many protections which can be configured independently by a GUI.

The TEA2376 allows an easy to design, highly efficient, reliable interleaved PFC with a low external component count for power levels up to typically 1000 W.

Typical applications

  • Desktop and All-in-one PCs, Gaming Consoles, Home Audio
  • Electricity Converters and Performers , Servers

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
VR(V (AC))
VR 2(V (DC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Application
L(µH)
IR(A)
RDC max.(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTXX Film Capacitors, 470 nF, 310 V (AC)
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance470 nF
Rated Voltage310 V (AC)
Rated Voltage 2630 V (DC)
Safety ClassX2 
Rate of Voltage Rise220 V/µs
Dissipation Factor0.1 %
Insulation Resistance21.28 GΩ
Pitch15 mm
Length18 mm
Width8 mm
Height14 mm
PackagingBulk 
ApplicationAcross the mains 
Check availability
SPECWCAP-FTBE Film Capacitors, 1 µF, 400 V (AC)
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Rated Voltage400 V (AC)
Rated Voltage 2320 V (DC)
Rate of Voltage Rise13 V/µs
Dissipation Factor1 %
Insulation Resistance3 GΩ
Pitch22.5 mm
Length26 mm
Width9 mm
Height18 mm
PackagingCarton 
Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length25 mm
Width11.5 mm
Inductance100 µH
Rated Current6 A
DC Resistance0.035 Ω
Check availability
760806110
SPECPFC Transformer, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series PFC Transformer
Check availability
750315374
SPECTransformer, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Check availability