IC manufacturers NXP

IC manufacturers (108)

NXP TEA2017 | Demoboard TEA2017DK1003

TEA2017 PFC + LLC Resonant Power Supply Development Kit

Overview

TopologyLLC Resonant Converter
Input voltage90-264 V
Output 112 V

Description

The TEA2017DK1003 demo kit combines the RDK01DB1563, TEA2017DK1002 and TEA2017DB1580 demo kits in a single box. The TEA2017AAT is a digital configurable LLC and PFC combo controller for high-efficiency resonant power supplies. It includes both the LLC controller and PFC controller functionality.

Features

  • Output 12 V/20 A
  • Input voltage range 90 V-264 V
  • DCM/QR/CCM fixed frequency mode PFC controller
  • Excellent PF and THD performance
  • Integrated X-capacitor discharge without additional external componentsPower good functionDigital configurableSynchronous rectifier at secondary side

Typical applications

  • computing, All-In-One, gaming, 4K/8K LED TV’s
  • LED lighting

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
IR(A)
RDC max.(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FI Leaded Toroidal Line Choke, 100 µH, 6 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current6 A
DC Resistance0.035 Ω
–Check availability
750315374
SPECTransformer, –, –
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
–
–
–
–Check availability
750318456
SPECPFC Inductor, –, –
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series PFC Inductor
–
–
–
–Check availability