IC manufacturers NXP

IC manufacturers (108)

NXP TEA2017

Getting Started with the TEA2017DB1580 240 W Demo Board

Overview

TopologyLLC Resonant Converter
Switching frequency40-75 kHz
IC revision1

Description

The TEA2017DB1580 is a 240 W demo board built around the TEA2017, which includes both the PFC and LLC controller.The PFC can be configured to operate in DCM/QR, fixed frequency or multimode (DCM/QR/CCM). The input current is shaped such that an optimum THD/PF is reached. The no-load power consumption is below 100 mW and the efficiency can meet the efficiency regulations of Energy Star, the Department of Energy (DoE), the Ecodesign Directive of the European Union, the European Code of Conduct and other guidelines. The board is on-the-fly digital configurable, which means that the properties of the TEA2017 can be adapted while the circuit is working.

Features

  • Output 12 V/20 A
  • Input voltage range 90 V-264 V
  • DCM/QR/CCM fixed frequency mode PFC controller
  • Excellent PF and THD performance
  • Integrated X-capacitor discharge without additional external components
  • Well-powered function
  • Digital configurable
  • Synchronous rectifier at secondary side

Typical applications

  • LCD television, Desktop and all-in-one PCs, UHD LED television
  • Server
  • Gaming power supplies, 5G supplies, Notebook adapters and general-purpose adapters

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Ø Cable max.(mm)
Ø OD(mm)
Ø ID(mm)
L(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-AFB, 9.8 mm, 18.6 mm
Simu­lation
Availability
–
Downloads2 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-AFB
Cable Diameter Max.9.8 mm
Outer Diameter18.6 mm
Inner Diameter10.2 mm
Length28.5 mm
Impedance @ 25 MHz 1 turn138 Ω
Impedance @ 100 MHz 1 turn208 Ω
Material4 W 620 
–Check availability
SPECWE-AFB, 10 mm, 17.5 mm
Simu­lation
Availability
–
Downloads2 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-AFB
Cable Diameter Max.10 mm
Outer Diameter17.5 mm
Inner Diameter10.7 mm
Length18 mm
Impedance @ 25 MHz 1 turn73 Ω
Impedance @ 100 MHz 1 turn107 Ω
Material4 W 620 
–Check availability
750315374
SPECTransformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
–
–
–
–
–
–
–
–Check availability