IC manufacturers NXP

IC manufacturers (108)

NXP SSL5301 | Demoboard UM10813

SSL5301DB1204 120 V 36 W fixtures, isolated high PF mains dimmable LED driver demo board

Overview

TopologyFlyback Converter
Input voltage120 V
Output 152 V / 0.7 A
IC revision1.1

Description

This user manual describes the operation of the SSL5301DB1204 36 W isolated flybackconverter driver demo board featuring the SSL5301T. The demo board is designed for120 V mains phase-cut dimmable applications.The SSL5301DB1204 demo board is designed for 48 V at a 700 mA LED string load.The single layer PCB with dimensions 120 mm  50 mm  30 mm is intended for fixturesused in SSL applications.The SSL5301DB1204 demo board provides a simple and effective solution for a 120 Vmains application. It includes a high Power Factor (PF), high efficiency, and a low TotalHarmonic Distortion (THD).The topology uses a single stage flyback converter without Power Factor Correction(PFC) pre-stage.

Features

SSL5301T LED driver

  • Single stage flyback converter without PFC pre-stage
  • 120 V mains phase-cut dimmable for Leading-Edge (LE), Trailing-Edge (TE) andsmart dimmers
  • Open LED string protection
  • Short circuit LED string protection
  • OverCurrent Protection (OCP)
  • OverTemperature Protection (OTP)
  • Power factor > 0.95
  • THD < 10 %
  • Efficiency > 88 %
  • Compliant with IEC61000-3-2 harmonics standard
  • Compliant with FCC15 EMC standard

More information

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(µH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMB NiZn Common Mode Power Line Choke, 2 A, 47 µH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current2 A
Inductance47 µH
DC Resistance40 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialNiZn 
Length16 mm
Width7.5 mm
Height17.5 mm
MountTHT 
Check availability
750312186
SPECInductor, –, 696 µH
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Inductor
Inductance696 µH
Length20.83 mm
Width24.64 mm
Height11.43 mm
MountTHT 
Check availability
750314763
SPECFlyback Transformer, WE-FB, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer, WE-FB
Check availability