IC manufacturers NXP

IC manufacturers (108)

NXP PF0100

14 Channel Configurable Power Management Integrated Circuit

Overview

TopologyBuck Converter
Input voltage0.4-3.3 V
Output 12.5 A
IC revision12

Description

The PF0100 SMARTMOS Power Management Integrated Circuit (PMIC) provides a highly programmable/ configurable architecture, with fully integrated power devices and minimal external components. With up to six buck converters, six linear regulators, RTC supply, and coin-cell charger, the PF0100 can provide power for a complete system, including applications processors, memory, and system peripherals, in a wide range of applications. With on-chip One Time Programmable (OTP) memory, the PF0100 is available in pre-programmed standard versions, or non-programmed to support custom programming. The PF0100 is defined to power an entire embedded MCU platform solution such as i.MX6 based eReader, IPTV, medical monitoring, and home/factory automation.

Features

  • Four to six buck converters, depending on configuration
  • Single/Dual phase/ parallel options
  • DDR termination tracking mode option
  • Boost regulator to 5.0 V output
  • Six general purpose linear regulators
  • Programmable output voltage, sequence, and timing
  • OTP (One Time Programmable) memory for device configuration
  • Coin cell charger and RTC supply
  • DDR termination reference voltage
  • Power control logic with processor interface and event detection
  • I2C control
  • Individually programmable ON, OFF, and Standby modes

Typical applications

  • Tablets
  • Set Top Boxes
  • Industrial control
  • Medical monitoring

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1 µH, 3.55 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current3.55 A
Saturation Current @ 30%5.3 A
DC Resistance63 mΩ
Self Resonant Frequency80 MHz
Operating Voltage80 V
MountSMT 
Check availability
SPECWE-MAPI SMT Power Inductor, 1 µH, 4.95 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current4.95 A
Saturation Current @ 30%5.95 A
DC Resistance39 mΩ
Self Resonant Frequency72 MHz
Operating Voltage80 V
MountSMT 
Check availability