IC manufacturers NXP

IC manufacturers (108)

NXP NXQ1TXA1

Qi-standard conforming charger controller

Overview

TopologyWireless Power Transfer
Input voltage3.3 V
IC revision2

Description

The NXQ1TXA1 is a state of the art digital control controller for Qi-standard conforming wireless charger base stations. The controller supports type A1 or A10 single coil base stations.

The NXQ1TXA1 offers wireless power transfer, WPC 1.1 - Qi low-powerstandard-compliant communication and safety functions including Foreign Object Detection (FOD), temperature monitoring and more. The controller supports the conventional WPC pinging mode during standby to identify potential receivers. The controller can also work with the trigger function of the NXP NTAG I2C product. This feature enables wake up from a phone its NFC field while having zero power consumption of the charger during standby. The controller also offers a flexible User Interface (UI) withup to two LEDs and one buzzer for feedback and control.

Depending on the required charging pad area, coil configurations such as A1 (single coil with magnet) and A10 (single coil without magnet) are supported.

Features

  • Qi conforming wireless charger controller and communication:
  • Integrated Foreign Object Detection (FOD)
  • Using frequency and duty cycle control
  • ASK demodulation
  • One NTC input for coil or surface temperature monitoring
  • Two LED outputs for optical user feedback
  • Buzzer output for acoustical user feedback
  • Integrated PMU (Power Management Unit) to minimize power consumption during Sleep and power-down modes using tap to power on
  • Tap to power on option in combination with NT3H1201 (NFC TAG)
  • Temperature range 40 C to +85 C
  • HVQFN33 package, 7  7  0.85 mm

Typical applications

  • Wireless Power Consortium version 1.1 (Qi) conforming base station for charging of

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Winding Style
Number of windings
L1(µH)
Z(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-SL5 HC SMT Common Mode Line Filter, sectional, 2
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Winding Stylesectional 
Number of windings
Inductance [1]30 µH
Impedance2200 Ω
Rated Current1400 mA
DC Resistance [1]0.06 Ω
Rated Voltage80 V
Check availability