IC manufacturers Nexperia

IC manufacturers (108)

Nexperia NXF6505A-Q100 | Demoboard NXF6505A-Q100 EVB

NXF6505A-Q100 Low noise, 1.2 A transformer driver for isolated power supplies

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage2.25-5.5 V
Output 11.2 A
IC revision1

Description

This evaluation board (EVB) is designed for NXF6505A-Q100 devices. Fig. 1 shows the 3D view of the EVB. The EVB can provide the isolated power supply with one positive output voltage. For easy evaluation of this EVB, the test points are added to measure the circuitry voltages. The EVB is designed for the evaluation of device operating parameters only. The parameters include the input and output voltages, the switching rise and fall times, and break-before-make time (tb-m).

Features

  • Input voltage range: VCC = 2.25 V to 5.5 V
  • Maximum output current:
  • NXF6505A-Q100: 1.2 A 1
  • Enable pin
  • External clock pin
  • Fail safe input

Typical applications

  • On-board charger (OBC), Traction inverter and motor control
  • Process control
  • isolated power supplies, DC/DC converter, Telecom supplies, Radio supplies, Distributed supplies
  • Battery management system (BMS)

Parts approved by Nexperia

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (RMS))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 5 V
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V
Output Current 11 A
Type of InsulationReinforced 
Switching Frequency 150 - 800
Voltage-µSecond46 Vµs
Turns Ratio1:1.1 
Inductance440 µH
Insulation Test Voltage5000 V (RMS)
Length12.32 mm
Width15.41 mm
Height11.89 mm
MountSMT 
Check availability