IC manufacturers Nexperia

IC manufacturers (108)

Nexperia NXF6501-Q100

Low-noise, 1.2 A transformer driver for isolated power supplies

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage5 V
Output 15 V / 1 A
IC revision1

Description

The NXF6501-Q100 is a specialized push-pull transformer driver that is designed to deliver low noise and low EMI for isolated power supplies in small form factors. This driver is capable of driving low-profile, center-tapped transformers from a 2.25 V to 5 V DC power supply, while achieving ultra-low noise and EMI through the use of slew rate control and Spread Spectrum Clocking (SSC).The NXF6501-Q100 comprises an oscillator and a gate drive circuit that produces complementary output signals to drive ground-referenced N-channel power switches. To ensure start-up under heavy loads, the device includes two 1.2 A power-MOSFET switches.The NXF6501-Q100 also features internal protection features such as current limiting, under-voltage lockout, thermal shutdown, and break-before-make circuitry, ensuring the device operates within safe limits. The device also includes a soft-start feature that prevents high inrush current during power-up with large load capacitors.The NXF6501-Q100 has a 440 kHz internal oscillator for applications that require higher efficiency and smaller transformer. The NXF6501-Q100 is available in a small 5 pin SOT8098-1 package and is characterized for operation within a temperature range of -55 °C to 125 °C.This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features

  • Automotive product qualification in accordance with
  • AEC-Q100 (Grade 1)
  • Specified from -55 °C to +125 °C
  • Push-pull driver for transformers
  • Wide input voltage range: 2.25 V to 5.5 V
  • High output drive: 1.2 A at 5 V supply
  • Low RON 0.2 Ω maximum at 5 V supply
  • Optimized for low EMI
  • Spread Spectrum Clocking (SSC)
  • Internal switching frequency: 440 kHz
  • Slew-rate control
  • 1.7 A current limit
  • Thermal shutdown
  • Small 5 pin SOT8098-1 package
  • Soft-start to reduce In-rush current
  • HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 6000 V
  • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1500 V

Typical applications

  • Precision instruments
  • Traction inverter and motor control, On-board charger, On-board charger
  • Medical instruments
  • Low-noise filament supplies, Radio supplies, Telecom supplies, Isolated power supplies for automotive (Q100), Low-noise isolated USB supplies, Distributed supplies, Isolated power supply for CAN, RS-485, RS-422, RS-232, SPI, I²C, low-power LAN
  • Battery management system
  • Process control

Parts approved by Nexperia

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 4.5 - 5.5 V (DC), 5 V

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 4.5 - 5.5 V (DC)
Output Voltage 15 V
Output Current 11 A
Type of InsulationFunctional 
Switching Frequency 400 - 700
Voltage-µSecond8.6 Vµs
Turns Ratio1:1.1 
Inductance72 µH
Insulation Test Voltage2500 V (AC)
Length8.3 mm
Width12.6 mm
Height4.1 mm
MountSMT 
–Check availability