IC manufacturers Nexperia

IC manufacturers (108)

Nexperia NXF6501-Q100

Low-noise, 1.2 A transformer driver for isolated power supplies

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage3.3 V
Output 13.3 V / 0.1 A
IC revision1

Description

The NXF6501-Q100 is a specialized push-pull transformer driver that is designed to deliver low noise and low EMI for isolated power supplies in small form factors. This driver is capable of driving low-profile, center-tapped transformers from a 2.25 V to 5 V DC power supply, while achieving ultra-low noise and EMI through the use of slew rate control and Spread Spectrum Clocking (SSC).The NXF6501-Q100 comprises an oscillator and a gate drive circuit that produces complementary output signals to drive ground-referenced N-channel power switches. To ensure start-up under heavy loads, the device includes two 1.2 A power-MOSFET switches.The NXF6501-Q100 also features internal protection features such as current limiting, under-voltage lockout, thermal shutdown, and break-before-make circuitry, ensuring the device operates within safe limits. The device also includes a soft-start feature that prevents high inrush current during power-up with large load capacitors.The NXF6501-Q100 has a 440 kHz internal oscillator for applications that require higher efficiency and smaller transformer. The NXF6501-Q100 is available in a small 5 pin SOT8098-1 package and is characterized for operation within a temperature range of -55 °C to 125 °C.This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features

  • Automotive product qualification in accordance with
  • AEC-Q100 (Grade 1)
  • Specified from -55 °C to +125 °C
  • Push-pull driver for transformers
  • Wide input voltage range: 2.25 V to 5.5 V
  • High output drive: 1.2 A at 5 V supply
  • Low RON 0.2 Ω maximum at 5 V supply
  • Optimized for low EMI
  • Spread Spectrum Clocking (SSC)
  • Internal switching frequency: 440 kHz
  • Slew-rate control
  • 1.7 A current limit
  • Thermal shutdown
  • Small 5 pin SOT8098-1 package
  • Soft-start to reduce In-rush current
  • HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 6000 V
  • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1500 V

Typical applications

  • Precision instruments
  • Traction inverter and motor control, On-board charger, On-board charger
  • Medical instruments
  • Low-noise filament supplies, Radio supplies, Telecom supplies, Isolated power supplies for automotive (Q100), Low-noise isolated USB supplies, Distributed supplies, Isolated power supply for CAN, RS-485, RS-422, RS-232, SPI, I²C, low-power LAN
  • Battery management system
  • Process control

Parts approved by Nexperia

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(mH)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
760390011
SPECWE-PPTI Push-Pull Transformer, 3.3 V (DC), 3.3 V (DC)
Availability
–
Downloads4 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series WE-PPTI Push-Pull Transformer
Input Voltage 3.3 V (DC)
Output Voltage 13.3 V (DC)
Output Current 10.1 A
Type of InsulationFunctional 
Switching Frequency 250 - 550
Voltage-µSecond7 Vµs
–
Inductance1 mH
Insulation Test Voltage1500 V (AC)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
–Check availability
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 5 V (DC)
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.6 A
Type of InsulationFunctional 
Switching Frequency 300 - 620
Voltage-µSecond11 Vµs
Turns Ratio1:1.3 
Inductance0.475 mH
Insulation Test Voltage2500 V (AC)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
–Check availability
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 5 V (DC)
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.8 A
Type of InsulationReinforced 
Switching Frequency 300 - 620
Voltage-µSecond10 Vµs
Turns Ratio1:1.1 
Inductance0.34 mH
Insulation Test Voltage5000 V (AC)
Length9.14 mm
Width12.7 mm
Height7.62 mm
MountSMT 
–Check availability
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 5 V (DC)
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.65 A
Type of InsulationReinforced 
Switching Frequency 300 - 620
Voltage-µSecond10 Vµs
Turns Ratio1:1.3 
Inductance0.34 mH
Insulation Test Voltage5000 V (AC)
Length9.14 mm
Width12.7 mm
Height7.62 mm
MountSMT 
–Check availability