IC manufacturers Nexperia

IC manufacturers (108)

Nexperia NXF6501

NXF650x performance with top Würth transformers

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage3.3 V
Output 15.38 V / 0.55 A
IC revision1

Description

The NXF6501-Q100 is a specialized push-pull transformer driver that is designed for isolated power supplies in small form factors. This driver is capable of driving low-profile, center-tapped transformers from a 2.25 V to 5.5 V DC power supply, while achieving ultra-low noise and EMI using slew rate control and Spread Spectrum Clocking (SSC).The NXF6501-Q100 includes internal protection features such as current limiting, undervoltage lockout, thermal shutdown, and break-before-make circuitry, ensuring the device maintains safe limits. The device also includes a soft-start feature that prevents high inrush current during power-up with large load capacitors.The NXF6501-Q100 is constructed using an oscillator and a gate drive circuit that produces complementary output signals to drive ground-referenced N-channel power switches. These two complementary 1.2 A power-MOSFET switches can be used to provide >6 W power.The NXF6501-Q100 410 kHz internal oscillator is for applications that require higher efficiency and smaller transformers. The NXF6501-Q100 is available in a small 5 pin SOT8098-1 package and is characterized for operation within a temperature range of -55 °C to 125 °C.This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)
  • Specified from -55 °C to +125 °C
  • Push-pull driver for transformers, optimized for low EMI:
  • Slew-rate control
  • Spread Spectrum Clocking (SSC)
  • Wide input voltage range: 2.25 V to 5.5 V
  • High output drive: 1.2 A at 5 V supply
  • Low RON 0.2 Ω maximum at 5 V supply
  • Internal switching frequency: 410 kHz
  • 1.7 A output current limit
  • Thermal shutdown protection
  • Soft-start to reduce In-rush current
  • ESD protection:
  • HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 6000 V
  • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1500 V
  • Packages
  • Small 5 pin SOT8098-1 (TSOT23-5) package
  • Small 5 pin SOT8121-1 (LSOT5) package
  • Functional safety-capable
  • China +1 product option available (-Q100/G)

Typical applications

  • Medical instruments
  • On-board charger
  • Battery management system
  • Process control, Traction inverter and motor control
  • DC-DC converter, Telecom supplies, Radio supplies Distributed supplies, Low-noise isolated USB supplies, Isolated power supply for automotive and industrial applications: CAN, RS-485, RS-422, RS-232, SPI, I²C, low-power LAN

Parts approved by Nexperia

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (RMS))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 3.3 V (DC), 5.4 V
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 15.4 V
Output Current 10.55 A
Type of InsulationReinforced 
Switching Frequency 350 - 550
Voltage-µSecond8.8 Vµs
Turns Ratio1:1.6 
Inductance384 µH
Insulation Test Voltage5000 V (RMS)
Length9.14 mm
Width12.7 mm
Height7.62 mm
MountSMT 
Check availability