IC manufacturers Nexperia

IC manufacturers (108)

Nexperia NEX92830DPCD-Q100 | Demoboard UM90069

NEX92830DPCD-Q100 300 mA, dual-channel antenna LDO with current sensing evaluation board

Overview

TopologyBuck Converter
Input voltage4-40 V
Output 120 V / 0.3 A
IC revision1

Description

This evaluation board (EVB) is designed for NEX92830DPCD-Q100. It helps engineers to evaluatethe operation and performance of NEX92830DPCD-Q100. The device is a dual-channel antennaLDO designed for up to 40 V input voltage with maximum 300 mA output current.

Features

  • Input voltage range: 4 V to 40 V
  • Output voltage and current:
  • 1.5 V to 20 V adjustable; 300 mA per channel
  • Uses ERR to indicates general faults
  • Uses jumpers to enable or disable device output
  • Supports auto-retry

Typical applications

  • Automotive MIC power supplies, Infotainment active-antenna power supplies
  • Camera power supplies, High-side power switches for small current applications

More information

Parts approved by Nexperia

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Version
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 10 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size1206 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-PD SMT Power Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1210 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length12 mm
Width12 mm
Height10 mm
–
–
Inductance1000 µH
Saturation Current @ 10%1 A
Saturation Current @ 30%1.25 A
Rated Current0.9 A
Performance Rated Current1 A
DC Resistance1200 mΩ
Self Resonant Frequency1 MHz
VersionStandard 
Pins2 
–
MountSMT 
Rated Current0.9 A
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
–
–
Pins2 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability