IC manufacturers Nexperia

IC manufacturers (108)

Nexperia NEX80806 | Demoboard NEVB-NEX80806DA

NEVB-NEX80806DA Evaluation board

Overview

TopologyFlyback Converter
Input voltage85-264 V
Output 124 V / 1 A
IC revision1

Description

The Nexperia NEVB-NEX80806DA board is a reference design of a multimode flyback converter. It enables testing of the functionality and performance of the NEX80806 flyback converter. By simple re-work, the user can add NEX81811 (synchronous rectifier controller) and N-channel power MOSFET to evaluate synchronous flyback converter as well. The 1-layer PCB layout enables easy adaption of this board into a real industrial application of auxiliary power supply.

Features

Universal Input voltage range: 85VAC to 264VACOutput voltage: 24V/1AEfficiency up to 90.54% at full load @230VACRipple and noise less than 90mV at full rangeStandby input power less than 120mW @264VACStartup delay less than 0.8s at full rangeMeet EN55022 Class B conducted EMI standardInput brown-in/ brown-outOutput over voltage protectionOutput short circuit protectionSize 79mm50mm24.5mm

Typical applications

  • Industrial and home equipment etc.

Parts approved by Nexperia

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
Fl(mm)
Packaging
SW(mm)
Ti
Flammability Rating
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(A)
RDC max.(mΩ)
L(µH)
L(mm)
W(mm)
H(mm)
VR(V (AC))
VT(V (AC))
Material
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-TMRW THT Mono-color Round Waterclear, 530 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]530 nm
Emitting ColorGreen 
Peak Wavelength [typ.]525 nm
Luminous Intensity [typ.]10000 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]30 °
Size3 mm 
Operating Temperature -40 °C up to +85 °C
PackagingBulk 
Length3 mm
Width3 mm
Height5.3 mm
MountTHT 
Check availability
SPECWE-WAFB Sleeve Choke, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-WAFB Sleeve Choke
Operating Temperature -55 °C up to +125 °C
Impedance @ 100 MHz100 Ω
Maximum Impedance715 Ω
Maximum Impedance1400 MHz 
Rated Current3 A
DC Resistance5 mΩ
Inductance0.633 µH
Length63 mm
Width3.5 mm
Height7.5 mm
Material3 W 800 
MountTHT 
Check availability
SPECWE-TFC Common Mode Power Line Choke, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeUU 9.8 V 
Operating Temperature -40 °C up to +125 °C
Rated Current0.8 A
DC Resistance510 mΩ
Inductance3300 µH
Length17 mm
Width11.5 mm
Height17 mm
Rated Voltage300 V (AC)
Insulation Test Voltage2500 V (AC)
MaterialMnZn 
MountTHT 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 pF
Capacitance±5% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Rated Voltage50 V (AC)
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Rated Voltage50 V (AC)
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance330 pF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Rated Voltage50 V (AC)
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 nF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Rated Voltage50 V (AC)
Check availability
SPECWA-SPAII Plastic Spacer Stud, metric, internal/ internal, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -30 °C up to +110 °C
PackagingBag 
SW6 mm
Inner ThreadM3 
Flammability RatingUL94 HB 
Length25 mm
MaterialPolyamide 
Check availability
SPECWA-SCRW Pan Head Screw w. cross slot M3, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -30 °C up to +85 °C
PackagingBulk 
Flammability RatingUL94 V-0 
Length8 mm
MaterialNylon 66 
Check availability