IC manufacturers Nexperia

IC manufacturers (108)

Nexperia NEX40400 | Demoboard NEX40400EVM-05

NEX40400 Evaluation Module

Overview

TopologyBuck Converter
Input voltage4.5-40 V
Output 15 V / 0.6 A
IC revision1

Description

The NEX40400EVM evaluation board allows to test functionality and measure performance of stepdown DC-DC voltage regulator designed based on NEX40400 - integrated 4.5 V to 40 V, 600 mAsynchronous step-down converter.

Features

  • 4.5V to - 40V input voltage range
    • 5V output
    • 600mA continuous output current
    • Pulse Frequency Modulation (PFM) at light load
    • Frequency foldback for high conversion ratio and low drop-out application
    • Internal compensation
    • Short circuit protection with Hiccup mode
    • TSOT23-6 package

Typical applications

Parts approved by Nexperia

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 18 µH, 2.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance18 µH
Performance Rated Current2.6 A
Saturation Current2.05 A
DC Resistance91 mΩ
Self Resonant Frequency19 MHz
Size7345 
VersionStandard 
Pins2 
–
MountSMT 
Length7.3 mm
Height4.5 mm
Rated Current1.5 A
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins1 
TypeStraight 
MountTHT 
Length2.54 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins2 
TypeStraight 
MountTHT 
Length5.08 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability