IC manufacturers Nexperia

IC manufacturers (108)

Nexperia 74LVC4066BQ | Demoboard BRD2504A

EFM32PG23 Pro Kit

Overview

TopologyOther Topology
Input voltage1.65-5.5 V
IC revisionA04

Description

The PG23 Pro Kit is an ideal starting point for application development on the EFM32PG23 Microcontrollers. The board features sensors and peripherals, demonstrating some of the many capabilities of the EFM32PG23 Microcontroller. Additionally, the board is a fully-featured debugger and energy monitoring tool that can be used with external applications.

Features

  • Wide supply voltage range from 1.65 V to 5.5 V
  • Very low ON resistance:
  • 7.5 Ω (typical) at VCC = 2.7 V
  • 6.5 Ω (typical) at VCC = 3.3 V
  • 6 Ω (typical) at VCC = 5 V
  • Switch current capability of 32 mA
  • High noise immunity
  • CMOS low-power consumption
  • Direct interface TTL-levels
  • Latch-up performance exceeds 250 mA
  • Enable inputs accept voltages up to 5 V
  • ESD protection:
  • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
  • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
  • Multiple package options
  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Typical applications

  • EFM32PG23 Pro Kit that features sensors and peripherals. Additionally, the board is a fully featured debugger and energy monitoring tool

Parts approved by Nexperia

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1200 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1200 Ω
Maximum Impedance200 MHz 
Rated Current 2550 mA
DC Resistance1.5 Ω
TypeWide Band 
–Check availability