IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems NB671A

24V, High Current Synchronous Step-down Converter

Overview

TopologyBuck Converter
Input voltage6.5-22 V
Switching frequency400-600 kHz
Output 11.05 V / 6 A
IC revision1.0

Description

The NB671A is a fully integrated high frequency synchronous rectified step-down switch mode converter. It offers very compact solutions toachieve 6A continuous output current and 9A peak current over a wide input supply range with excellent load and line regulation. The NB671A operates at high efficiency over a wide output current load range.

Constant-On-Time (COT) control mode provides fast transient response and eases loop stabilization.

Under voltage lockout is internally set as 4.6 V, An open drain power good signal indicates the output is within its nominal voltage range.

Full protection features include OCP, OVP, and thermal shut down.

The converter requires minimum number of external components and is available in QFN16 (3mmx3mm) package.

Features

  • Wide 5V to 24V Operating Input Range
  • 6A Continuous Output Current
  • 9A Peak Output Current
  • Low RDS(ON) Internal Power MOSFETs
  • Proprietary Switching Loss Reduction Technique
  • 1% Reference Voltage
  • 7ms Internal Soft Start
  • Output Discharge
  • 500kHZ Switching Frequency
  • OCP, OVP, UVP Protection and Thermal Shutdown
  • Output Adjustable from 0.604V to 5.5V

Typical applications

  • Tablet PC
  • Personal Video Recorders
  • Networking Systems
  • Flat Panel Television and Monitors
  • Laptop Computer
  • Distributed Power Systems

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.2 µH, 32.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.2 µH
Performance Rated Current32.6 A
Saturation Current @ 10%12 A
Saturation Current @ 30%25 A
DC Resistance1.8 mΩ
Self Resonant Frequency75 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability