IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems NB621EV

8A, 25V, 600kHz Synchronous Step-Down Converter with Integrated LDO

Overview

TopologyBuck Converter
Input voltage5.5-25 V
Output 13.3 V / 8 A
IC revision1.0

Description

The NB621 is a high frequency synchronous rectified step-down switch mode converter with a built in internal high side power MOSFET and integrated LDO. It offers a very compact solution to achieve 8A continuous output current over a wide input, load and line range.

Current mode operation provides fast transient response and eases loop stabilization.

Full protection features include OCP and thermal shut down.

The NB621 requires a minimum number of readily available standard external components and is available in a space saving 4mm x 5mm 28-pin QFN package.

Features

  • Wide 5.5V to 25V Operating Input Range
  • 8A Output Current
  • -Internal Low RDSON Power MOSFETs
  • Fixed 600kHz switching frequency
  • Sync from 300kHz to 2MHz External Clock
  • Integrated 100mA LDO
  • Internal Compensation
  • Power Good Output
  • Integrated Bootstrap Diode
  • OCP Protection and Thermal Shutdown
  • Output Adjustable from 0.8V to 15V
  • Available in 4mm x 5mm 28-pin QFN package.

Typical applications

  • Flat Panel Television and Monitors
  • Personal Video Recorders
  • Distributed Power Systems
  • Digital Set Top Boxes
  • Networking Systems
  • Notebook Systems and I/O Power

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 2 µH, 26.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2 µH
Performance Rated Current26.5 A
Saturation Current @ 10%9 A
Saturation Current @ 30%22 A
DC Resistance2.6 mΩ
Self Resonant Frequency45 MHz
MaterialWE-PERM 
Packaging Unit400 
–Check availability