IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPQ8636GV-20

High Efficiency, 20A, 18V, Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage12 V
Switching frequency200-1000 kHz
Output 12.5 V
Output 21 V / 20 A
Output 33.3 V
IC revision1.01

Description

The MPQ8636GV-20/MPQ8636HGV-20 is a fully-integrated, high-frequency, synchronous,rectified, step-down, switch-mode converter. It offers a very compact solution to achieve 20A output current over a wide input supply range,with excellent load and line regulation. The MPQ8636GV- 20/MPQ8636HGV-20 operates at high efficiency over a wide output-current–load range.

The MPQ8636GV-20/MPQ8636HGV-20 uses Constant-On-Time (COT) control to provide a fast transient response and ease loop stabilization.

An external resistor programs the operating frequency from 200kHz to 1MHz, and the frequency keeps nearly constant as input supply varies with the feed-forward compensation.

The default under-voltage lockout threshold is internally set at 4.1V, but a resistor network on the enable pin can increase this threshold. The soft-start pin controls the output-voltage startup ramp. An open-drain power-good signal indicates that the output is within nominal voltage range.

It has fully-integrated protection features that include over-current protection, over-voltage protection and thermal shutdown.

The MPQ8636GV-20/MPQ8636HGV-20 requires a minimal number of readily-available, standard, external components and is available in a5mm×4mm 25-Pin QFN package.

Features

    • Wide 4.5V-to-18V Operating Input Range
    • 20A Output Current
    • Low RDS(ON) Internal Power MOSFETs
    • Proprietary Switching-Loss–Reduction Technique
    • Adaptive COT for Ultrafast Transient Response
    • 0.5% Reference Voltage Over 0°C to 70°C Junction Temperature Range
    • Programmable Soft-Start Time
    • Pre-Bias Start-Up
    • Programmable Switching Frequency from 200kHz to 1MHz
    • Non-Latch OCP, OVP, and Thermal Shutdown
    • Output Adjustable from 0.611V to 13V

Typical applications

  • Personal Video Recorders
  • Base Stations
  • Flat-Panel Televisions and Monitors
  • Telecom and Networking Systems
  • Servers
  • Distributed Power Systems

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.72 µH, 37.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.72 µH
Performance Rated Current37.8 A
Saturation Current @ 10%14 A
Saturation Current @ 30%35 A
DC Resistance1.3 mΩ
Self Resonant Frequency115 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability