IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPQ8636A-10

High Efficiency, 10A, 18V Synchronous, Step-Down Converter

Overview

TopologyBuck Converter
Input voltage4.5-18 V
Switching frequency200-1000 kHz
Output 13.3 V / 10 A
IC revision1.01

Description

The MPQ8636A-10 is a fully-integrated, highfrequency, synchronous, rectified, step-down, switch-mode converter. It offers a very compact solution to achieve 10A output current over a wide input supply range, with excellent load and line regulation. The MPQ8636A-10 operates at high efficiency over a wide output-current–load range

Features

  • Wide 4.5V-to-18V Operating Input Range
  • 10A Output Current
  • Optimal Low RDS(ON) Internal PowerMOSFETs Per Device
  • Proprietary Switching-Loss–ReductionTechnique
  • Adaptive COT for Ultrafast TransientResponse
  • 0.5% Reference Voltage Over 0°C to 70°CJunction Temperature Range
  • Programmable Soft-Start Time
  • Pre-Bias Start-Up
  • Programmable Switching Frequency from200kHz to 1MHz
  • OCP, OVP and Thermal Shutdown
  • Output Adjustable from 0.611V to 13V

Typical applications

  • Servers
  • Base Stations
  • Distributed Power Systems
  • Personal Video Recorders
  • Telecom and Networking Systems
  • Flat-Panel Televisions and Monitors

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.72 µH, 37.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.72 µH
Performance Rated Current37.8 A
Saturation Current @ 10%14 A
Saturation Current @ 30%35 A
DC Resistance1.3 mΩ
Self Resonant Frequency115 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.8 µH, 22.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.8 µH
Performance Rated Current22.1 A
Saturation Current @ 10%7 A
Saturation Current @ 30%18 A
DC Resistance3.5 mΩ
Self Resonant Frequency70 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability