IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPQ8636-10

High Efficiency, 10/20A, 18V Synchronous, Step-Down Converter

Overview

TopologyBuck Converter
Input voltage8-18 V
Switching frequency200-1000 kHz
Output 11.8 V / 10 A
IC revision1.23

Description

The MPQ8636 is a fully-integrated, highfrequency, synchronous, rectified, step-down, switch-mode converter. It offers a very compact solution to achieve 10A/20A output current over a wide input supply range, with excellent load and line regulation. The MPQ8636 operates at high efficiency over a wide output-current–load range.The MPQ8636 uses Constant-On-Time (COT) control to provide a fast transient response and ease loop stabilization.An external resistor programs the operating frequency from 200kHz to 1MHz, and the frequency keeps nearly constant as input supply varies with the feed-forward compensation.The default under-voltage lockout threshold is internally set at 4.1V, but a resistor network on the enable pin can increase this threshold. Thesoft-start pin controls the output-voltage startup ramp. An open-drain power-good signal indicates that the output is within nominal voltage range.It has fully-integrated protection features that include over current protection, over-voltage protection and thermal shutdown.The MPQ8636 requires a minimal number of readily-available standard external components and is available in a 16-Pin QFN 3mm×4mm or a29-Pin QFN 5mm×4mm package.

Features

  • Wide 4.5V-to-18V Operating Input Range
  • 10A/20A Output Current
  • Optimal Low RDS(ON) Internal Power MOSFETs Per Device
  • Proprietary Switching-Loss–Reduction Technique
  • Adaptive COT for Ultrafast Transient Response
  • 0.5% Reference Voltage Over 0°C to 70°C Junction Temperature Range
  • Programmable Soft-Start Time
  • Pre-Bias Start-Up
  • Programmable Switching Frequency from 200kHz to 1MHz
  • Non-Latch OCP, OVP, and ThermalShutdown
  • Output Adjustable from 0.611V to 13V

Typical applications

  • Telecom and Networking Systems
  • Distributed Power Systems
  • Personal Video Recorders
  • Flat Panel Television and Monitors
  • Servers
  • Base Stations

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.2 µH, 32.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.2 µH
Performance Rated Current32.6 A
Saturation Current @ 10%12 A
Saturation Current @ 30%25 A
DC Resistance1.8 mΩ
Self Resonant Frequency75 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability