IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPQ8634B | Demoboard EV8634B-LE-00A

High Efficiency 16V, 20A Synchronous Step-Down Converter Evaluation Board

Overview

TopologyBuck Converter
Input voltage8-16 V
Switching frequency600-1000 kHz
Output 11 V / 20 A
IC revision1.0

Description

The EVQ8634B-LE-00A is an evaluation board for the MPQ8634B, a high efficiency, monolithic, synchronous step-down converter.The EV board can deliver 20A continuous load current over a wide operating input range. High efficiency can be achieved over a wide output current load range.The MPQ8634B adopts internally compensated constant-on-time (COT) control mode that provides fast transient response and eases loop stabilization.This EV board can be turned on or off via a remote ON/OFF input (EN) that is referenced to ground. This input is compatible with popular logic devices.

Features

  • Adaptive COT for Ultrafast Transient Response
  • Stable with Zero-ESR Output Capacitor
  • 0.5% Reference Voltage Over 0C to +70C Junction Temperature Range
  • 1% Reference Voltage Over -40C to +125C Junction Temperature Range
  • Selectable Pulse-Skip or Forced-CCM Operation
  • Excellent Load Regulation
  • Output Voltage Tracking
  • Output Voltage Discharge
  • PGOOD Active Clamped Low Level during Power Failure
  • Programmable Soft Start Time from 1ms
  • Pre-Bias Start up
  • Selectable Switching Frequency of 600kHz, 800kHz and 1000kHz
  • Non-latch OCP, UVP, UVLO, Thermal Shutdown, and Latch-off for OVP
  • Output Adjustable from 0.9V to 90%*Vin, Up to 5.5V max.
  • Available in a QFN3X4 mm Package

Typical applications

  • High-end TV / Game Consoles and Graphic Cards
  • General Purpose Point-of-Load (PoL) / 12V Distribution Power Systems
  • Telecom System and Networking Systems / Servers, Cloud-Computing, Storage / Base Stations

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.4 µH, 55.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.4 µH
Performance Rated Current55.7 A
Saturation Current @ 10%18 A
Saturation Current @ 30%37 A
DC Resistance0.67 mΩ
Self Resonant Frequency160 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability