IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPQ8633B | Demoboard EVQ8633B-H-LE-00A

High-Efficiency, 16V, 20A, Synchronous Step-Down Converter Evaluation Board

Overview

TopologyBuck Converter
Input voltage8-16 V
Switching frequency600-1000 kHz
Output 11 V / 20 A
IC revision1.0

Description

The EVQ8633B-H-LE-00A is an evaluation board for the MPQ8633B-H, which is a highefficiency, monolithic, synchronous, step-down converter.The EVQ8633B-H-LE-00A can deliver 20A of continuous load current over a wide operating input range. High efficiency can be achieved over a wide output current load range.The MPQ8633B-H utilizes an internally compensated constant-on-time (COT) control mode that provides fast transient response and eases loop stabilization.This EVB can be turned on or off via a remote on/off input (EN) referenced to ground. This input is compatible with popular logic devices.

Features

  • 2.7V to 16V with External 3.3V VCC Bias
  • 4V to 16V with Internal VCC Bias or External 3.3V VCC Bias
  • Differential Output Voltage Remote Sense
  • Programmable Accurate Current Limit Level
  • 20A Output Current
  • Low RDS(ON) Integrated Power MOSFETs
  • Proprietary Switching Loss Reduction Technique
  • Adaptive COT Control for Ultra-Fast Transient Response
  • Stable with Zero-ESR Output Capacitor 0.5% Reference Voltage across 0°C to +70°C TJ Range, 1% Reference Voltage across -40°C to +125°C TJ Range, Selectable Pulse-Skip Mode or Forced CCM
  • Excellent Load Regulation
  • Output Voltage Tracking, Output Voltage Discharge
  • PGOOD Active Clamped Low during Power Failure
  • Programmable Soft-Start Time from 1ms
  • Pre-Biased Start-Up
  • Selectable Switching Frequency: 600kHz, 800kHz, or 1000kHz
  • Non-Latch OCP, UVP, UVLO, OVP, and Thermal Shutdown
  • Output Adjustable from 0.6V to 90% x VIN, Up to 5.5V Max
  • Available in a QFN-21 (3mmx4mm) Package

Typical applications

  • 12V Distribution Power Systems
  • Telecom and Networking Systems, Servers, Cloud Computing, and Storage, Base Stations

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.4 µH, 55.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.4 µH
Performance Rated Current55.7 A
Saturation Current @ 10%18 A
Saturation Current @ 30%37 A
DC Resistance0.67 mΩ
Self Resonant Frequency160 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability