IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPQ8632H-10

10A, 2.5-18V, DCM, Latch-off OVP, COT Synchronous Step-down Converter

Overview

TopologyBuck Converter
Input voltage8-18 V
Switching frequency200-1000 kHz
Output 11.8 V / 10 A
IC revision1.24

Description

The MPQ8632 is a fully integrated high frequency synchronous rectified step-down switch mode converter. It offers a very compact solution to achieve 4A/6A/8A/10A/12A/15A/20A output current over a wide input supply range with excellent load and line regulation. The MPQ8632 uses Constant-On-Time (COT) control mode to provide fast transient response and ease loop stabilization. An external resistor programs the operating frequency from 200kHz to 1MHz and the frequency keeps nearly constant as input supply varies with the feedforward compensation. The default under voltage lockout threshold is internally set at 4.1V, but a resistor network on the enable pin can increase this threshold. The soft start pin controls the output voltage startup ramp. An open drain power good signal indicates that the output is within nominal voltage range. It has fully integrated protection features that include over-current protection, over-voltage protection and thermal shutdown. The MPQ8632 requires a minimal number of readily available standard external components and is available in a 16-Pin QFN 3mm×4mm or a 29-Pin QFN 5mm×4mm package.

Features

  • -Low Input Voltage Range from 2.5V:
  • --- 2.5V to 18V with External 5V Bias
  • --- 4.5V to 18V with Internal Bias
  • -Scalable Family of Products for 4A to 20A Output Current Applications
  • --- 4A/6A/8A/10A/12A Share the Same Footprint
  • ---15A/20A Share the Same Footprint, with Slight Change on Power Stage Section from 4A/6A/8A/10A/12A
  • -Optimal Low RDS(ON) Internal Power MOSFETs Per Device
  • -Proprietary Switching Loss Reduction Technique
  • -Adaptive COT for Ultrafast Transient Response
  • -0.5% Reference Voltage Over 0°C to 70°C Junction Temperature Range
  • -Programmable Soft Start Time
  • -Pre-Bias Start up
  • -Programmable Switching Frequency from 200kHz to 1MHz
  • -Non-latch OCP, OVP and Thermal Shutdown Protection
  • -Output Adjustable from 0.611V to 13V

Typical applications

  • Flat Panel Television and Monitors
  • Telecom and Networking Systems
  • Distributed Power Systems
  • Servers
  • Personal Video Recorders
  • Base Stations

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.2 µH, 32.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.2 µH
Performance Rated Current32.6 A
Saturation Current @ 10%12 A
Saturation Current @ 30%25 A
DC Resistance1.8 mΩ
Self Resonant Frequency75 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability