IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPQ8632GV-20 | Demoboard EVQ8632-V-20-00A

High Efficiency, 20A,18V Synchronous Step-down Converter Evaluation Board

Overview

TopologyBuck Converter
Input voltage12 V
Switching frequency200-1000 kHz
Output 11 V / 20 A
IC revision1.0

Description

The EVQ8632-V -20-00A is an evaluation boardfor the MPQ8632GV-20, a high efficiencymonolithic synchronous step-down converter.The EV board can deliver 20A continuous loadcurrent over a wide 8V to 18V operating inputrange. High efficiency can be achieved over awide output current load range.Constant-On-Time (COT) control modeprovides fast transient response and eases loopstabilization.This EV board can be turned on or shut down viaa remote ON/OFF input that is referenced toground. This input is compatible with popular logicdevices.

Features

  • Wide 8V to 18V Operating Input Range
  • 20A Output Current
  • Low RDS(ON) Internal Power MOSFETs
  • Proprietary Switching Loss ReductionTechnique
  • Adaptive COT for Ultrafast TransientResponse
  • Programmable Soft Start Time
  • Pre-Bias Start up
  • Programmable Switching Frequency from200kHz to 1MHz
  • Non-latch OCP, OVP Protection andThermal Shutdown
  • Output Adjustable from 0.6V to 13V
  • Available in a QFN5x4 Package

Typical applications

  • Telecom System and Base Stations
  • Networking Systems and Server
  • Flat Panel Television and Monitors
  • Distributed Power Systems
  • Personal Video Recorders

More information

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.72 µH, 37.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.72 µH
Performance Rated Current37.8 A
Saturation Current @ 10%14 A
Saturation Current @ 30%35 A
DC Resistance1.3 mΩ
Self Resonant Frequency115 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability