IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPQ8632D-12

High Efficiency, 6A/12A, 18V, Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage12 V
Switching frequency200-1000 kHz
Output 13.3 V
IC revision1.0

Description

The MPQ8632D-6/MPQ8632D-12 is a fully integrated high frequency synchronous rectified step-down switch mode converter. It offers a very compact solution to achieve 6A/12A output current over a wide input supply range with excellent load and line regulation. The MPQ8632D-6/MPQ8632D-12 operates at high efficiency over a wide output current load range.

The MPQ8632D-6/MPQ8632D-12 uses Constant-On-Time (COT) control mode to provide fast transient response and ease loop stabilization.

An external resistor programs the operating frequency from 200kHz to 1MHz and the frequency keeps nearly constant as input supply varies with the feedforward compensation.

The default under voltage lockout threshold is internally set at 4.1V, but a resistor network on the enable pin can increase this threshold. An open drain power good signal indicates that the output is within nominal voltage range.

The MPQ8632D-6/MPQ8632D-12 employs a programmable soft start and shut-down scheme. With the soft shut-down feature, it discharges the output voltage smoothly when the enable signal is deserted.

It has fully integrated protection features that include over-current protection, over-voltage protection and thermal shutdown.

The MPQ8632D-6/MPQ8632D-12 requires a minimal number of readily available standard external components and is available in a 3mm×4mm package

Features

  • -2.5V to 18V Operating Input Range with External 5V Bias
  • -4.5V to 18V Operating Input Range with Internal Bias
  • -6A/12A Output Current
  • -Low RDS(ON) Internal Power MOSFETs
  • -Proprietary Switching Loss Reduction Technique
  • -Adaptive COT for Ultrafast Transient Response
  • -0.5% Reference Voltage Over 0C to 70C Junction Temperature Range
  • -Programmable Soft Start and Shut-down Time
  • -Pre-Bias Start up
  • -Programmable Switching Frequency from 200kHz to 1MHz
  • -Non-latch OCP, OVP and Thermal Shutdown
  • -Output Adjustable from 0.611V to 13V

Typical applications

  • Servers
  • Telecom and Networking Systems
  • Base Stations
  • Flat Panel Television and Monitors
  • Distributed Power Systems
  • Personal Video Recorders

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.8 µH, 22.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.8 µH
Performance Rated Current22.1 A
Saturation Current @ 10%7 A
Saturation Current @ 30%18 A
DC Resistance3.5 mΩ
Self Resonant Frequency70 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability