IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPQ7200A | Demoboard EVQ7200A-L-00B

42V, 1.2A, 410kHz, Synchronous LED Driver Buck-Boost Mode

Overview

TopologyBuck-Boost Converter
Input voltage6-20 V
Output 11.2 A
IC revision1.0

Description

The EVQ7200A-L-00B is an evaluation board designed to demonstrate the capabilities of the MPQ7200A, a constant-current LED driver with integrated power MOSFETs. It offers a very compact solution to achieve 1.2A of continuous output current (IOUT), with excellent load and line regulation across a wide input supply range.Constant frequency hysteretic control mode provides extremely fast transient response without loop compensation. The switching frequency (fSW) is 410kHz in buck-boost mode for optimized efficiency and thermal performance.The MPQ7200A is available in a QFN-19 (3mmx4mm) package with wettable flanks,and is available in AEC-Q100 Grade 1.The EVQ7200A-L-00B is a fully assembled and tested buck-boost mode LED driver evaluation board. It generates an LED current up to 1.2A from a 6V to 20V input range.

Features

  • Built for a Wide Range of Automotive LED Applications:
  • Wide 6V to 42V Operating Input Range
  • PWM Dimming (Dimming Frequency from 100Hz to 2kHz)
  • Internal 500Hz Two-Step Dimming with Configurable Duty Cycle
  • Available in AEC-Q100 Grade 1
  • High Performance for Improved
  • Configurable LED Current without Sensing Resistor
  • 44mΩ/40mΩ Low RDS(ON) Internal Power MOSFETs
  • High-Efficiency Synchronous Mode
  • Optimized for EMC/EMI:
  • Default 410kHz Switching Frequency (fSW) with Spread Spectrum
  • EMI Reduction Technique
  • Full Protection Features:
  • LED Short (to GND and Battery), LED Open, and Output OVP with Fault Indication
  • OCP with Latch-Off Mode
  • Configurable Thermal Derating
  • Thermal Shutdown
  • Fast Control Loop:
  • Band-Band Control
  • Configurable 1.2A in Buck-Boost Mode or 3A in Buck Mode
  • 5% LED Current Accuracy from 700mA to 1.2A for Buck-Boost or 1A to 2A for Buck
  • Available in a QFN-19 (3mmx4mm) Package with Wettable Flank

Typical applications

  • Turn Indicator Lights, Daytime Running Lights (DRLs), Fog Lights, Rear Lights

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 10 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability