IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPQ6530-AEC1 | Demoboard EVQ6530-V-00A

5V to 60V, Three-Phase, Brushless DC Motor Pre-Driver Evaluation Board

Overview

TopologyMotor Drive
Input voltage5-60 V
IC revision1.0

Description

The EVQ6530-V-00A is an evaluation board designed to demonstrate the capabilities of the MPQ6530-AEC1, a three-phase brushless DC (BLDC) motor pre-driver. The MPQ6530 integrates a regulated charge pump to generate gate drive power, and uses a bootstrap (BST) capacitor (CBST) to generate a supply voltage for the high-side MOSFET (HS-FET) driver. An internal trickle-charge circuit maintains a sufficient HS-FET driver voltage, even when the output is at 100% duty cycle.Internal safety features include configurable short-circuit protection (SCP), over-current protection (OCP), adjustable dead-time (DT) control, under-voltage lockout (UVLO), and thermal shutdown.The MPQ6530-AEC1 is available in a QFN-28 (4mmx5mm) package with an exposed thermal pad on the back. It is available in AEC-Q100 Grade 1.

Features

  • Charge Pump Gate Drive Supply
  • Bootstrap (BST) High-Side MOSFET (HS-FET) Driver with Trickle-Charge Circuit to Support 100% Duty Cycle Operation
  • Low-Power Sleep Mode
  • Configurable Short-Circuit Protection (SCP)
  • Over-Current Protection (OCP)
  • Adjustable Dead-Time (DT) Control to Prevent Shoot Through
  • Thermal Shutdown
  • Under-Voltage Lockout (UVLO) Protection
  • Fault Indication Output
  • Thermally Enhanced Surface-Mount Package
  • Available in a QFN-28 (4mmx5mm) Package
  • Available in AEC-Q100 Grade 1

Typical applications

  • Three-Phase Brushless DC (BLDC) Motors and Permanent Magnet Synchronous Motors (PMSMs)
  • Automotive Actuators, Pumps, and Fans

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Operation Force(g)
Schematic
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm, 800 g, SPDT
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operation Force800 g
SchematicSPDT 
PackagingBulk 
Check availability