IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPQ2243-AEC1 | Demoboard EVQ2243-D-00A

6V, 3A, Configurable-Frequency, Synchronous Buck Converter Evaluation Board, AEC-Q100 Qualified

Overview

TopologyBuck Converter
Input voltage2.7-6 V
Output 11.8 V / 3 A
IC revision1.0

Description

The EVQ2243-D-00A is an evaluation board designed to demonstrate the capabilities of the MPQ2243-AEC1, a configurable-frequency (300kHz to 2.2MHz), synchronous step-down converter with an integrated high-side MOSFET (HS-FET) and synchronous rectifier (SR) for high efficiency without the need for an external Schottky diode.The MPQ2243-AEC1 can achieve up to 3A of continuous output current (IOUT) across a 2.7V to 6V input voltage (VIN), range and generates an output voltage (VOUT) as low as 0.606V. It is ideal for a wide range of applications, including automotive infotainment, clusters, telematics, and portable instruments.Advanced asynchronous modulation (AAM) mode provides high efficiency by reducing switching losses at light loads, while forced continuous conduction mode (FCCM) offers a controllable frequency and a lower output voltage ripple. Peak current mode control provides excellent transient response and efficiency performance.An open-drain power good (PG) signal indicates whether VOUT is within an 85% to 115% of the nominal voltage.Full protection features include over-current protection (OCP) with valley current detection to avoid current runaway, short-circuit protection (SCP), reliable over-voltage protection (OVP), and auto-recovery thermal protection.The EVQ2243-D-00A is fully assembled and tested. The MPQ2243-AEC1 is available in a QFN-9 (2mmx3mm) package, and is available in AECQ100 Grade 1.

Features

  • Full protection features include over-current
  • protection (OCP) with valley current detection to
  • avoid current runaway, short-circuit protection (SCP), reliable over-voltage protection (OVP), and auto-recovery thermal protection.

Typical applications

  • portable instruments
  • automotive infotainment

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 4.7 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance4.7 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 1 µH, 11.1 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current11.1 A
Saturation Current @ 30%12 A
DC Resistance8.7 mΩ
DC Resistance10.32 mΩ
Self Resonant Frequency55 MHz
MountSMT 
–Check availability