IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP8771 | Demoboard EV8771-Q-00A

High-Efficiency, 700kHz, 10A, 17V Step-Down Converter Evaluation Board

Overview

TopologyBuck Converter
Input voltage12 V
Output 11 V / 10 A
IC revision1.0

Description

MPS’ MP8771, a fully-integrated high-frequency, synchronous rectified, step-down, switch-mode converter with internal power MOSFETs. It offers a very compact solution to achieve a 10A continuous output current over a wide input range, with excellent load and line regulation. The MP8771 has synchronous-mode operation for higher efficiency over the output current-load range

Features

Wide 4.5V-to-17V Operating Input Range

  • 17mΩ/8mΩ Low-RDS(ON) Internal PowerMOSFETs
  • 100μA Low IQ Current
  • High-Efficiency Synchronous-ModeOperation
  • Pre-biased Startup
  • Fixed 700kHz Switching Frequency
  • External Programmable Soft Startup Time
  • EN and Power Good for Power Sequencing
  • Over-Current Protection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.6V
  • Available in a QFN-16 (3mmх3mm)package

Typical applications

  • Security Camera / Portable Device, XDSL Device / Digital Set-Top Boxes
  • Flat-Panel Television and Monitors

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.56 µH, 35.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.56 µH
Performance Rated Current35.6 A
Saturation Current @ 10%12.5 A
Saturation Current @ 30%30 A
DC Resistance1.61 mΩ
Self Resonant Frequency100 MHz
MaterialWE-PERM 
Packaging Unit800 
–Check availability