IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP8768

8A, 28V, 600KHz Step-Down Converter with Synchronizable Gate Driver

Overview

TopologyBuck Converter
Input voltage8-28 V
Switching frequency400-800 kHz
Output 13.3 V / 8 A
IC revision1.0

Description

The MP8768 is a high frequency synchronous rectified step-down switch mode converter with a built in internal high side power MOSFET. It offers a very compact solution to achieve 8A continuous output current over a wide input supply range with excellent load and line regulation. The MP8768 has very high efficiency over a wide output load range.

Current mode operation provides fast transient response and eases loop stabilization.

Full protection features include OCP and thermal shut down.

The MP8768 requires a minimum number of readily available standard external components and is available in a space saving 3mm x 4mm 14-pin QFN package

Features

  • -Wide 4.5V to 28V Operating Input Range
  • -8A Output Current
  • -50mΩ Internal High side Power MOSFET
  • -Fixed 600KHz switching frequency
  • -Sync from 300KHz to 2MHz External Clock
  • -Internal Compensation
  • -Power Good Output
  • -Integrated Bootstrap Diode
  • -OCP Protection and Thermal Shutdown
  • -Output Adjustable from 0.8V
  • -Available in 3mm x 4mm 14-pin QFN package.

Typical applications

  • •Digital Set Top Boxes
  • •Personal Video Recorders
  • •Distributed Power Systems
  • •Notebook Systems and I/O Power
  • •Networking Systems
  • •Flat Panel Television and Monitors

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.5 µH, 13.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current13.8 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%14 A
DC Resistance6.6 mΩ
Self Resonant Frequency72 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability