IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP8758H | Demoboard EV8758H-L-00A

High-Current, 10A, 22V, Synchronous Step-Down Converter with Hiccup OCP, PFM/PWM Mode Selection, and Auto-Retry Thermal Shutdown

Overview

TopologyBuck Converter
Input voltage4-22 V
Output 11.2 V
IC revision1.0

Description

The EV8758H-L-00A is used for demonstratingthe performance of MP8758H, a fully-integrated,high efficiency, synchronous step-down switchmode converter. MP8758H provides up to 10Acontinuous output current over a wide inputsupply range with constant-on-time control forfast loop response

Features

  • Wide 4.5V to 22V Operating Input Range
  • 10A Continuous Output Current
  • Low RDS(ON) Internal Power MOSFETs
  • Proprietary Switching Loss Reduction
  • Internal Soft Start
  • Output Discharge
  • 500kHz Switching Frequency
  • PFM/PWM Mode Selection
  • Hiccup Mode, OCP, OVP, and UVP
  • Auto-Retry Thermal Shutdown
  • Output Adjustable from 0.604V

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.2 µH, 32.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.2 µH
Performance Rated Current32.6 A
Saturation Current @ 10%12 A
Saturation Current @ 30%25 A
DC Resistance1.8 mΩ
Self Resonant Frequency75 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability