IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP8758 | Demoboard EV8758-L-00A

High Efficiency, 10A, 18V Synchronous, Step-Down Converter

Overview

TopologyBuck Converter
Input voltage7-18 V
Output 15 V / 10 A
IC revision1.0

Description

The EV8758-L-00A is used for demonstrating the performance of MP8758, a fully-integrated, high efficiency, synchronous step-down switch mode converter. MP8758 provides up to 10A continuous output current over a wide input supply range with constant-on-time control for fast loop response. The Evaluation Board can deliver 10A continuous load current from a 7V to 18V input with excellent load and line regulation.

Features

  • Wide 5V to 18V Operating Input Range
  • 10A Continuous Output Current
  • Low RDS(ON) Internal Power MOSFETs
  • Proprietary Switching Loss Reduction Technique
  • Internal Soft Start
  • Output Discharge
  • 500kHz Switching Frequency
  • OCP, OVP, UVP and Thermal Shutdown
  • Latch off Reset via EN or Power Cycle
  • Output Adjustable from 0.604V to 5.5V

More information

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 2 µH, 14.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2 µH
Performance Rated Current14.8 A
Saturation Current @ 10%5 A
Saturation Current @ 30%13 A
DC Resistance7.3 mΩ
Self Resonant Frequency53 MHz
MaterialWE-PERM 
Packaging Unit800 
–Check availability