IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP8709

High Efficiency 4A, 21V, 500kHz Synchronous Step-down Converter

Overview

TopologyBuck Converter
Input voltage8-21 V
Switching frequency425-575 kHz
Output 11.2 V / 4 A
IC revision1.01

Description

The MP8709 is a high frequency synchronous rectified step-down switch mode converter with built in power MOSFETs. It offers a very compact solution to achieve 4A continuous output current over a wide input supply range with excellent load and line regulation. The MP8709 has synchronous mode operation for higher efficiency over output current load range.MP8709 achieves low EMI signature with well controlled switching edges.Current mode operation provides fast transient response and eases loop stabilization.Full protection features include OCP and thermal shut down.The MP8709 requires a minimum number of readily available standard external components and is available in a space saving 8-pin SOIC package with an exposed pad.

Features

  • Wide 4.5V to 21V Operating Input Range
  • 4A Output Current
  • Low Rds(on) Internal Power MOSFETs
  • Low-EMI Switching Speed Technology
  • High Efficiency Synchronous Mode Operation
  • Fixed 500kHz Switching Frequency
  • Sync from 300kHz to 2MHz External Clock
  • Internal Compensation
  • Integrated Bootstrap Diode
  • OCP Protection (Hiccup Mode)
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in a Thermally Enhanced 8-pin SOIC package

Typical applications

  • Personal Video Recorders
  • Digital Set Top Boxes
  • Notebook Systems and I/O Power
  • Distributed Power Systems
  • Networking Systems
  • Flat Panel Television and Monitors

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 2 µH, 14.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2 µH
Performance Rated Current14.8 A
Saturation Current @ 10%5 A
Saturation Current @ 30%13 A
DC Resistance7.3 mΩ
Self Resonant Frequency53 MHz
MaterialWE-PERM 
Packaging Unit800 
–Check availability