IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP8706

High Efficiency 3A, 16V, 500KHz Synchronous Step-down Converter

Overview

TopologyBuck Converter
Input voltage4.5-16 V
Switching frequency350-650 kHz
Output 13 A
IC revision0.9

Description

The MP8706 is a high frequency synchronous rectified step-down switch mode converter with built in internal power MOSFETs. It offers avery compact solution to achieve 3A continuous output current over a wide input supply range with excellent load and line regulation. TheMP8706 has synchronous mode operation for higher efficiency over output current load range.

Current mode operation provides fast transient response and eases loop stabilization.

Full protection features include OCP and thermal shut down.

The MP8706 requires a minimum number of readily available standard external components and is available in a space saving 8-pin SOICpackage with an exposed pad.

Features

  • Wide 4.5V to 16V Operating Input Range
  • 3A Output Current
  • Low Rds(on) Internal Power MOSFETs
  • Proprietary Switching Loss Reduction Technique
  • High Efficiency Synchronous Mode Operation
  • Fixed 500KHz Switching Frequency
  • Sync from 300KHz to 2MHz External Clock
  • Internal Compensation
  • Integrated Bootstrap Diode
  • OCP Protection and Thermal Shutdown
  • Output Adjustable from 0.805V
  • Available in a Thermally Enhanced 8-pin SOIC package

Remarks:

  • A 1μH to 10μH inductor with a DC current rating of at least 25% percent higher than the maximumload current is recommended for most applications

Typical applications

  • Notebook Systems and I/O Power
  • Networking Systems
  • Distributed Power Systems
  • Flat Panel Television and Monitors
  • Digital Set Top Boxes
  • Personal Video Recorders

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.5 µH, 13.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current13.8 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%14 A
DC Resistance6.6 mΩ
Self Resonant Frequency72 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability