IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP86884-3

Intelli-Phase Solution (Integrated HS/LS FETs and Driver) in 6x6mm TQFN

Overview

TopologyBuck Converter
Input voltage5-14 V
Switching frequency100-1000 kHz
Output 11.2 V / 55 A
IC revision1.02

Description

The MP86884 is a monolithic half-bridge with built-in internal power MOSFETs and gate drivers. It achieves 55A of continuous output current over a wide input supply range.Integration of the driver and MOSFETS results in high efficiency due to optimal dead time control and parasitic inductance reduction.The MP86884 is a Monolithic IC approach to drive up to 55A per phase. This very small 6mmx6mm TQFN device can operate from 100kHz to 1MHz.This device works with tri-state output controllers. It also comes with a generalpurpose current sense and temperature sense.The MP86884 is ideal for server applications where efficiency and small size are a premium.

Features

  • Wide 4.5V to 14V Operating Input Range
  • Simple Logic Interface
  • 55A Output Current
  • Accepts Tri-State PWM Signal
  • Built-In Switch for bootstrap
  • Current Sense
  • Temperature Sense
  • Current Limit Protection
  • Used for Multi-Phase Operation
  • Available in 6mm x 6mm TQFN Package
  • ROHS6 Compliant

Typical applications

  • Server Core Voltage
  • Power Modules
  • Graphic Card Core Regulators

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.2 µH, 69.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.2 µH
Performance Rated Current69.7 A
Saturation Current @ 10%22 A
Saturation Current @ 30%65 A
DC Resistance0.35 mΩ
Self Resonant Frequency230 MHz
MaterialWE-PERM 
Packaging Unit400 
–Check availability