IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP8652

15A, 14V, High Frequency Step-Down Converter with Synchronous Gate Driver

Overview

TopologyBuck Converter
Input voltage4.5-14 V
Switching frequency300-1000 kHz
Output 130 A
IC revision0.9

Description

The MP8652 is a monolithic step-down switch mode converter with a built in internal power MOSFET. It achieves 15A continuous output current over a wide input supply range with excellent load and line regulation.Current mode operation provides fast transient response and eases loop stabilization.Fault condition protection includes cycle-by-cycle current limiting and thermal shutdown.The MP8652 requires a minimum number of readily available standard external components and is available in a 20-pin 3mm x 4mm QFN package.The MP8652 is ideal for a wide range of applications including distributed power systems, pre-regulator for linear regulators, compact DC- DC regulators for PCB space limited platforms.

Features

  • Wide 4.5V to 14V Operating Input Range
  • 15A Output Current
  • 25mΩ Internal Power MOSFET Switch
  • Synchronous Gate Driver Delivers up to 95% Efficiency
  • Synch from 300kHz to > 1MHz External Clock or 400kHz Fixed Switching Frequency
  • Synch Output to Drive Another Regulator in Phase-Shift Operation
  • Feedback Voltage Accuracy: 2%
  • Programmable Soft-Start
  • Startup Tracking
  • EN and Power Good for Power Sequencing
  • Cycle-by-Cycle Over Current Protection
  • Thermal Shutdown
  • Output Adjustable from 0.8V to 12V
  • Stable with Low ESR Output Ceramic Capacitors
  • Available in a 3mm x 4mm QFN Package

Typical applications

  • Distributed Power Systems
  • Compact DC-DC Regulator for PCB Space Limited Platforms
  • Pre-Regulator for Linear Regulators

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.72 µH, 37.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.72 µH
Performance Rated Current37.8 A
Saturation Current @ 10%14 A
Saturation Current @ 30%35 A
DC Resistance1.3 mΩ
Self Resonant Frequency115 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability